Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
C11.01 Form 3 - Shaft retainer
Bill of material
IMS 500012390 / WELLENSICHERUNG 13 MM VZ FL PASS
CNSORDERNO
Art.-Nr.
500012390
FORM
Form
ARTCODE
Artikel code
SHAFT RETAINER ZINC-PLATED UNCOLOURED PASSIVATED
D
13.00 mm
A
24.00 mm
B
24.00 mm
C
21.50 mm
E
11.00 mm
S
0.60 mm
CNSMASSEXACT
Net weight
2.27 g
CNSMATNO
Material number
SPRING STEEL CK 67
CNSOBFL
Surface
VZ FL PASS
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models