Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SATA
Description
C136D - Ball-Screw Series (Clean Room)
Bill of material
C136D-YL5-S100-M1-H200W(016)
MODEL
Model
C136D
HTX
Hole type
Y : Thread hole
BS
B.S
mm
LEAD
Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor direction
MB
Motor Brand
BRAKE
Motor Brake
L
Length of Actuator
546.0 mm
A
50.0 mm
M
2 unit
N
8 unit
KG
8.50 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models