Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SATA
Description
C168D - Ball-Screw Series (Clean Room)
Bill of material
C168D-YL5-S100-M1-H400W(020)
MODEL
Model
C168D
HTX
Hole type
Y : Thread hole
BS
B.S
mm
LEAD
Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor direction
MB
Motor Brand
BRAKE
Motor Brake
L
Length of Actuator
608.0 mm
A
50.0 mm
M
2 unit
N
8 unit
KG
16.60 kg
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model