Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
C17.02 Form 4 - Anti creep ring
Bill of material
IMS 700078880 / ANTIFLING RING FI 8.4 MM FOR ROUND HOLE METAL CONTAINING ANTI-CORROSION COATING SILVER LUBRICATED
CNSORDERNO
Art.-Nr.
ARTCODE
Artikel code
FORM
Form
A
mm
B
mm
C
2.70 mm
D
mm
CNSMASSEXACT
Net weight
0.00 g
CNSMAT
Material
C45
CNSOBFL
Surface
METAL CONTAINING ANTI-CORROSION COATING SILVER LUBRICATED
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models