Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RCM
Description
C17.40 - Stripper for blanking die
Bill of material
C17.40.27306
H2
21.2 mm
B2
19 mm
H
27 mm
L
306 mm
L1
30 mm
L3
2 mm
D
7.5 mm
D1
4 mm
H1
3 mm
B1
15 mm
L2
34 mm
E
8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models