Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SATA
Description
C50D - Ball-Screw Series (Clean Room)
Bill of material
C50D-YL5-S100-M2-H100W(012)
MODEL
Model
C50D
HTX
Hole type
Y : Thread hole
BS
B.S
12 mm
LEAD
Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor direction
MB
Motor Brand
BRAKE
Motor Brake
L
Length of Actuator
288.5 mm
A
38.5 mm
M
4 unit
N
5 unit
KG
2.60 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models