C75RAY32-10
SMC
actuators
linear_actuators
round_body_no_repairable
C75 Air Cylinder
Powered by
CAD模型選擇
{smc/actuators/linear_actuators/round_body_no_repairable/c75/c75r_asmtab.prj},{NB=C75RAY32-10(0_0_0)},{BORE=32},{MOUNT=(Y) Head cover axial port},{MAGNET=},{AUTOSW=},{LEAD=},{NUMBER=},{TYPE=A},{STROKE=10},{POS=0},{ACCESSORY=},{STOP=0},{OMSC=},{THREAD=0},{MAX=200},{MAX1=300},{PPATH=c75r/assembly/c75r_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
SMC
Description
C75R/CD75R - Air Cylinder: Direct Mount Double Acting, Single Rod
Bill of material
C75RAY32-10
BORE
Bore size
32
32
mm
MOUNT
Mounting style
(Y) Head cover axial port
(Y) Head cover axial port
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSW
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
TYPE
Type
(A) Bottom side mounting
(B) Front side mounting
(A) Bottom side mounting
(B) Front side mounting
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
ACCESSORY
Accessory
(-) None
(V) Rod end
(-) None
(V) Rod end
SWITCHMT
Auto switch mounting
N/A
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
OMSC
Made to order
(-) Without order
(-XB6) Heat resistant cylinder (–10 to 150°C)
(-XB7) Cold resistant cylinder (–40 to 70°C)
(-XB9) Low speed cylinder (10 to 50 mm/s)
(-XC6A) Piston rod, Rod end nut made of stainless steel
(-) Without order
(-XB6) Heat resistant cylinder (–10 to 150°C)
(-XB7) Cold resistant cylinder (–40 to 70°C)
(-XB9) Low speed cylinder (10 to 50 mm/s)
(-XC6A) Piston rod, Rod end nut made of stainless steel
THREAD
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求