Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Thermal Transfer Products
Description
CA High Capacity Bare Tube Bundle Shell & Tube Water to Oil Cooling - High flow and high heat load applications that require low pressure drop.
Bill of material
CA-02084-6-6-O
PN
Part No.
MS
Model Series
CA
SCON
Shell Side Connectons
TCON
Tube Side Connections
ANSI/ASME Flanges
MSS
Model Size Selected
BS
Baffle Spacing
TDC
Tube Diameter Code
TP
Tubeside Passes
CTM
Cooling Tube Material
EBM
End Bonnet Material
TM
Tubesheet Material
ZA
Zinc Anodes
A
Inch
B
Inch
C
Inch
D
D Diameter
10.5 Inch
E
9 Inch
F
8 Inch
G
10 Inch
H
H Diameter
14.88 Inch
J
J Diameter
6.19 Inch
N
11.91 Inch
O
15.91 Inch
SHORTDESC
Short Description
The CA Series bare bundle shell & tube style offers the widest variety of options for utilizing multiple cooling water requirements for hydraulic oil applications.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models