Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
CA16 - Externally threaded bearing
Bill of material
CA16AU-D6-L4
CNSORDERNO
SC
Serial code
TYPE
type
MATP1
Material of Pulley(bearing)
MATP2
Material of Pulley(shaft)
stainless steel
D
mm
L1
L
mm
M
Thread type
M3 mm
B
2.5 mm
D1
d
3.0 mm
A
a
1.0 mm
G
1.5 mm
UB
Use bearings
673ZZ
INFOTEXT
io
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models