Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CA3 - Auxiliary Contact Block - Front Mounted
Bill of material
ABB - 1SBN011010T1001 + CA3-01 Auxiliary Contact Block
PN
Product ID
EXTTYPE
Extended Product Type
INVDES
Invoice Description
DES
Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
EF008257
Number of contacts as change-over contact
0
EF008256
Number of contacts as normally open contact
EF008255
Number of contacts as normally closed contact
EF007613
Number of fault-signal switches
0
EF001385
Rated operation current Ie at AC-15, 230 V
4 A
EF003961
Type of electric connection
EF000010
Model
Top mounting
EF000003
Mounting method
Side mounting
EF000048
Lamp holder
None
CTN
Customs tariff number
85389099
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)