Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
HEFA
Description
CA30 - Standard flange type - with retaining ring type
Bill of material
CA30FN-623ZZ
CNSORDERNO
SC
Serial code
TYPE
type
BML
Bearing material
MFS
Material of fixing seat
RRM
Retaining ring material
ST
surface treatment
BM
Bearing model
SR
seal ring
DD
d
3 mm
DH7
10 mm
DH7T
DH7t
+0.015/0
B
4 mm
H
33 mm
W
16 mm
V
9 mm
V1
2 mm
DH
dh
7 mm
PCD
P.C.D.
24 mm
K
27 mm
A
24 mm
F
0 mm
M
M4
D2
d2
3.3 mm
D1
d1
6.5 mm
H1
h1
3.4 mm
NA
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models