Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
CAB2R-TK_BPZ:500-633753
Bill of material
CAB2R-TK SEMI-FLH TRIM KIT RED (0)
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
SA300ID03
Product variants B
CAB2R-TK
SA700ID04
Product property
CAB2R-TK SEMI-FLH TRIM KIT RED
SA700ID005
Width
26.0 Inch
SA700ID006
Depth
8.0 Inch
SA700ID007
Height
45.0 Inch
SA700ID008
Mass (net)
6.200 lbs.
SA810ID03
Manufacturer order number
BPZ:500-633753
SA810ID04
Datanorm number
BPZ:500-633753
SA810ID10
Description text
Two-Row Cabinet Red Trim Kit
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC000744
ETIMCLASSN
ETIM classname
Top Panel / Roof for enclosure
IFCEXPORT
IfcExportAs
IfcJunctionBox.USERDEFINED
OMNICLASSNU
OmniClass number
23-29 29 11
OMNICLASS
OmniClass title
Fire Alarm Pull Stations
UNICLASSC
Pr_80_77_28
SA100ID04
Main product group 1
Fire safety (UL)
SA110ID04
Main product group 2
Cerberus PRO UL
SA010ID02
Sheet number of the guideline
99
SA810ID06
GTIN number
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models