Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
CAB3-TK_BPZ:500-633015
Bill of material
500-633015MI-FLUSH TRIM KIT BK (0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
500-633015MI-FLUSH TRIM KIT BK
SA110ID05
Main groups of wares
CAB3-TK
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
660.0 mm
SA700ID06
Depth
203.0 mm
SA700ID07
Height
1600.0 mm
SA700ID08
mass (net)
3.447 kg
LINK
Product link
http://www.siemens.com/btproduct?BPZ:500-633015
SA810ID03
Manufacturer’s reference number
BPZ:500-633015
SA810ID04
Datanorm number
BPZ:500-633015
SA810ID06
GTIN number
SA810ID10
Description text
Three-Row Cabinet Black Trim Kit
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC000744
ETIMCLASSN
ETIM classname
Top Panel / Roof for enclosure
IFCEXPORT
IfcExportAs
IfcJunctionBox.USERDEFINED
OMNICLASSNU
OmniClass number
23-29 29 11
OMNICLASS
OmniClass title
Fire Alarm Pull Stations
UNICLASSC
Pr_80_77_28
SA740ID04
Approval markings
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models