Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
CAB382 - Loop Connected LED Beacon
Bill of material
CAB382(architecture_300)
CNSORDERNO
Part Number
CAB382
LODDEST
LOD Destination
LODLEVEL
LOD Level
APN
Additional Part Numbers
MAB870
PF
Product Family
Intelligent Addressable Loop Connected LED Beacon
MAN
Manufacturer
Eaton Electrical Systems Ltd.
MANAD
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
EMAIL
Contact Email
FireTechSupport@eaton.com
TEL
Telephone No.
+44 (0) 1302 303303
FAX
Fax No.
+ 44 (0) 1302 367155
CS
Certified Standard
N/A
DOPNO
DoP No.
N/A
L
Length (Depth)
51 mm
W
Width
93 mm
H
Height
93 mm
CNSMASSEXACT
Weight
0.15 kg
OV
Operating Voltage
17V dc to 32V dc
QC
Quiescent Current
250 µA
AC
Alarm Current
4.1 mA
CLR
Colour
Red
II
Important Information
N/A
DESC
Description
Eaton’s intelligent addressable loop connected LED beacon (CAB382), is designed to complement audible alarms for use in areas where people may have impaired hearing or areas with high ambient noise levels – ensuring an all-inclusive fire notification system. The CAB382 is compatible with Eaton’s range of intelligent addressable fire systems and is designed to be both wall and ceiling mounted.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models