Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TE Connectivity
Description
Cable Assemblies
Bill of material
1838286-3
PN
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
ASSEMBLYTYPE
Assembly Type
CONNECTORTYPE
Connector Type
CABLEASSEMBLYTYPE
Cable Assembly Type
SHIELDED
Shielded
No
CABLETYPE
Cable Type
PRODUCTTYPE
Product Type
Cable Assembly
LED
Without
NUMBEROFPOSITIONS
Number of Positions
3
KEYING
Keying
CONFIGURATION
Configuration
OPERATINGVOLTAGEVDC
Operating Voltage
VDC
OPERATINGVOLTAGEVAC
Operating Voltage
VAC
CABLEJACKETCOLOR
Cable Jacket Color
INSULATIONMATERIAL
Insulation Material
PVC
WIRECOLOR
Wire Color
Brown, Blue, Black
CONNECTORCOLOR
Connector Color
CONDUCTORMATERIAL
Conductor Material
ENVIRONMENTALPROTECTION
Environmental Protection
With
CABLEEXITANGLE
Cable Exit Angle
Straight
CONTACTCURRENTRATINGA
Contact Current Rating
A
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
HOUSINGMATERIAL
Housing Material
WIRESIZEMM2
Wire Size
mm2
WIRESIZEAWG
Wire Size
AWG
CABLEASSEMBLYLENGTHMM
Cable Assembly Length
5000 mm
OVERALLOUTSIDECABLEDIAMETERMM
Overall Outside Cable Diameter
mm
M8M12APPLICATIONTYPE
M8M12 Application Type
PACKAGINGQUANTITY
Packaging Quantity
PACKAGINGMETHOD
Packaging Method
MOUNTINGANGLE
Mounting Angle
CONDUCTORDIAMETERMM
Conductor Diameter
mm
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
C
FIELDSERVICEABLE
Field Serviceable
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models