Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GIMOTA
Description
Cable connector M12, A-coded, 4pol, 100°, pin contact
Bill of material
GTM12-A-4-MP-100
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
GTM12-A-4-MP-100
L1
34.7 mm
L9
30.5 mm
D6
15 mm
D13
16 mm
N1
M12x1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models