Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GIMOTA
Description
Cable connector M12, bayonet, D-coded, 4pol, pin contact
Bill of material
GTB12-D-4-MP
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
GTB12-D-4-MP
L1
48.4 mm
D1
16 mm
SW1
14 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    GIMOTA
    Bulkhead M12, D-coded, 4pol, socket contact
    GIMOTA
    Cable connector M12, D-coded, 4pol, 100°, pin contact
    GIMOTA
    Cable-Plug B12, Bayonet, D-coded, 4Pol, pin, 100°
    GIMOTA
    Cable connector M12, D-coded, 4pol, pin contact
    CHELIC
    MSQE - Mini type union tee
    CHELIC
    SQSL - Long elbow
    CHELIC
    SQP - Female universal elbow
    CHELIC
    QSM - Mini type speed control
    CHELIC
    QSNN - Speed control
    CHELIC
    SQW - Branch union double Y
    CHELIC
    SQKP - Female branch A
    CHELIC
    SQKZ - Branch A
    CHELIC
    SPP - Nipple
    CHELIC
    SQFD - Union
Previews
3D
Dimension
2D
Download CAD models