Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
Cable pull
Bill of material
ECN10TL-03BNP-X1:NN
TYP
Device type
ML
Length of measuring cable
WS
Cable mounts
V
Attachment
MAT
Material
FL
Flange type
A
10.5 mm
B
24.7 mm
C
80 mm
D
67 mm
E
36 mm
F
120.2 mm
G
14.5 mm
H
106 mm
I
- mm
L
- mm
T
- mm
X
2 x M4 mm
Y
4.2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models