Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Cable route - for TE
Bill of material
7000.685(2)
BEST
Model No.
7000.685
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable route
BEZ2
Designation 2
for TE
B
Width
100 mm
H
Height
1700 mm
VE
Packs of
1 pc(s).
GEW
Weight
3.630 kg
CNSECLASS51
27-18-92-24
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-06-04
CNSETIM40
EC000322
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rittal
    Cable route - for TS
    Rittal
    System supports for cable routes - for TS
    Rittal
    Cable routing across the - 482.6 mm (19˝) level
    Rittal
    Cable entry grommets - Cable entry grommets
    Rittal
    Cable entry plates - Cable entry
    Rittal
    Network/server enclosures TS-IT - Glazed door, 19" mounting frame, IP 55
    Rittal
    Slide rails - for TS IT, TE
    Rittal
    TX CableNet Cable cage - standard wire mesh
    Rittal
    Cable route - for VX IT
    Rittal
    Baying Systems TS 8 - TS8
    Rittal
    Cable clamps - for C rails
    Rittal
    Threaded block - Threaded block
    Rittal
    VX 25 - Modular enclosures
    Rittal
    TS punched section with mounting flange - 17 x 73 mm
Previews
3D
Dimension
2D
Download CAD models