Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Cables and Plugs for Vacuum Switches - ASK B-M8-4 5000 K-4P
Bill of material
SCHMALZ 10.06.02.00031 ASK B-M8-4 5000 K-4P
NAME
Name
10_06_02_00031
NNCUSTOM
ASK B-M8-4 5000 K-4P
NTCUSTOM
Anschlusskabel
NBCUSTOM
ASK B-M8-4 5000 K-4P
LINACUSTOM
ASK B-M8-4 5000 K-4P
ARTNR
Order number
10.06.02.00031
C447
Material
PUR-Kabel
C575
Weight
158 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models