Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Pflitsch
Description
CABseal frames with 4, 6, 8 or 10 grommet fields
Bill of material
PFLITSCH CAB F10
BEZ
Description
ARTNR
Catalog identification number
W
Material
PA 6.6
F
Color
black - RAL 9005
B1
Width outside
mm
B2
Bore distance
mm
H1
Height outside
61 mm
H2
Bore distance
32 mm
C1
Depth outside
20 mm
AM
Cut out dimension
DB
Diameter bore
5.3 mm
TMIN
Temperature min.
-40 °C
TMAX
Temperature max.
100 °C
AK
max. number of cable grommets
VG
Packaging size
10
VS
Package unit
Piece
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models