Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
HEFA
Description
CAK-G - Equal section ultra-thin wall bearing · Four point angular contact ball bearing
Bill of material
CAK-JU060XP0
CNSORDERNO
SC
Serial code
CAK
TYPE
type
Four point angular contact ball bearing
MT
material(bearing)
SUJ2
AC
Angular Contact
30
MA
Model Analysis
J(Double sided rubber sealing ring)U(Extra wide section size B, N)X(Four point angular contact ball bearing)P(Brass spring lock retainer)
BA
Bearing accuracy
GB/T307.1 Level 0
BM
Bearing model
D
d
mm
DD
D
mm
B
12.70 mm
N
9.53 mm
CR
Radial Load Rating Cr (Moving)
KN
COR
Radial Load Rating Cor (Static)
KN
CA
Axial basic load rating Ca (moving)
KN
COA
Axial basic load rating Coa (static)
KN
CCR
Permissible torque Cr (dynamic)
N·m
CCOR
Permissible torque Cor (static)
N·m
DA
da(min)
mm
DDA
Da(max)
mm
LS
Limiting Speeds
r/min
MNT
Maximum no-load torque
N·m
WEIGHT
weight
kg
INFOTEXT
website
Z
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models