Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Robotunits
Description
CAL4517 - Panel Profile
Bill of material
CAL4517 SNN 0100
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LMAX
Max. length
3000 mm
GEW
Weight
0.285 kg/m
F
Panel thickness
1 - 3 mm mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Robotunits
    CAL4515 - Panel Profile
    Robotunits
    CAN 4501 - 90° Corner Piece
    Robotunits
    BAP 2051 - Safety Fence Floor Bracket
    Robotunits
    DOL 4034 - Sliding Door track
    Robotunits
    DOR 4032 - Sliding Door Stop Kit
    Robotunits
    CAN 4503 - 270° Corner Piece
    Robotunits
    DOR 4551 - Door Latch Kit
    Robotunits
    DOR4561 - DOR4561 Floor Catch Kit
    Robotunits
    PAN - PAN Panel
    Robotunits
    PIN 4521 - Clamping Device Kit
    Robotunits
    MAT 4591 - Roller Track with Side Guide Kit
    Robotunits
    DOR 4571 - Centering Guide
    Robotunits
    MAL 453_ - Sliding Rail
    Robotunits
    MAT 4593 - Roller Track ESD with Side Guide Kit
Previews
3D
Dimension
2D
Download CAD models