Catalog navigation
CAD model selection
Selectable products: 75
HELP_VARIABLE
Company
KSB
Description
Calio Pro with Material number -BIM Data - High-efficiency circulator pump
Bill of material
PN10_29135120
MTRLNO
Material number
CMPSIZE
Component size
LOD
Level of Development
SIZEDN1
Nominal diameter inlet
SIZEDN2
Nominal diameter outlet
NMNLPRPN1
Nominal pressure
RTDPWR
Rated power
SA010ID04
Manufacturer’s name
KSB SE & Co. KGaA
SA810ID03
Manufacturer’s reference number
SA810ID10
Description text
SA700ID04
Product description
SA110ID04
Range
Calio Pro
SA200ID03
Model
100
SA250ID03
Shaft position
Horizontal
SA260ID03
Design
Wet-rotor pump
SA300ID03
Hydraulics
Single-stage
SA350ID03
Priming property
Non-self-priming
SA400ID03
Drive
Electric motor for alternating current
SA450ID03
Type of speed control
automatic
SA460ID03
Electric motor starting type
Soft
SA500ID03
Material data pump casing
Grey cast iron EN-GJL-200 (coated by cathodic electrocoating)
SA550ID03
Material data fluid contact
Plastic with glass fibre content PSU-GF30 (impeller)
SA700ID05
Connection type
SA700ID06
Connection nominal diameter, pressure side
SA700ID07
Connection nominal diameter, suction side
SA700ID08
Nominal operating voltage
230 V
SA700ID09
Electrical connection
1ph 230V
SA700ID11
Nominal frequency
50 Hz
SA700ID12
Ingress protection
IPX4D
SA700ID13
Thermal class
F
SA700ID15
110
SA700ID16
Minimum pump fluid temperature
-10 °C
SA700ID17
Maximum ambient temperature at maxi-mum pump fluid temperature
30 °C
SA700ID18
Maximum ambient temperature at mini-mum pump fluid temperature
40 °C
SA700ID19
Nominal pressure system
PN
SA700ID20
Nominal pressure
SA700ID21
Maximum working pressure Pmax
hPa
SA700ID22
Maximum shaft power (P2) per pump/drive
W
SA700ID23
Nominal speed
1/min
SA700ID24
Maximum speed n
1/min
SA700ID25
Minimum speed with integrated speed control
1000 1/min
SA700ID26
Maximum current consumption per pump/drive
A
SA700ID27
Starting current
A
SA700ID28
Motor-pump shaft
Single-shaft design
SA700ID29
Shaft seal
Seal-less
SA700ID30
Total number of pumps/drives
1
SA700ID31
Number of duty pumps/drives
1
SA700ID32
Mass, net
kg
SA700ID33
Power rating (P1)
W
SA700ID34
Maximum delivery rate
m³/h
SA700ID37
Maximum delivery head
m
SA700ID38
Energy efficiency index (EEI)
EEI ≤ 0,20
SA700ID44
Operating voltage upper tolerance (+)
10.00 %
SA700ID45
Operating voltage lower tolerance (–)
10.00 %
SA700ID46
Vertical mounting
no
SA700ID47
Outdoor installation
no
SA700ID48
ATEX
no
SA010ID02
Sheet number of the guideline
4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Characteristics Graph
2D
Download CAD models