Catalog navigation
CAD model selection
Selectable products: 39
HELP_VARIABLE
Company
KSB
Description
Calio Z with Material number -BIM Data - High-efficiency circulator pump
Bill of material
SA810ID03.
MTRLNO
Material number
LOD
Level of Development
CMPSIZE
Component size
SIZEDN1
Nominal diameter inlet
SIZEDN2
Nominal diameter outlet
NMNLPRPN1
Nominal pressure
RTDPWR
Rated power
SA010ID04
Manufacturer’s name
KSB SE & Co. KGaA
SA810ID03
Manufacturer’s reference number
SA810ID10
Description text
SA700ID04
Product description
SA110ID04
Range
Calio Z
SA200ID03
Model
100
SA250ID03
Shaft position
Horizontal
SA260ID03
Design
Wet-rotor pump
SA300ID03
Hydraulics
Single-stage
SA350ID03
Priming property
Non-self-priming
SA400ID03
Drive
Electric motor for alternating current
SA450ID03
Type of speed control
automatisch
SA460ID03
Electric motor starting type
Soft
SA500ID03
Material data pump casing
Grey cast iron EN-GJL-200
SA550ID03
Material data fluid contact
Plastic with glass fibre content PSU-GF30 (impeller)
SA700ID05
Connection type
SA700ID06
Connection nominal diameter, pressure side
SA700ID07
Connection nominal diameter, suction side
SA700ID08
Nominal operating voltage
230 V
SA700ID09
Electrical connection
1ph 230V
SA700ID11
Nominal frequency
50 Hz
SA700ID12
Ingress protection
IPX4D
SA700ID13
Thermal class
F
SA700ID15
110
SA700ID16
Minimum pump fluid temperature
-10 °C
SA700ID17
Maximum ambient temperature at maxi-mum pump fluid temperature
30 °C
SA700ID18
Maximum ambient temperature at mini-mum pump fluid temperature
40 °C
SA700ID19
Nominal pressure system
PN
SA700ID20
Nominal pressure
SA700ID21
Maximum working pressure Pmax
hPa
SA700ID22
Maximum shaft power (P2) per pump/drive
W
SA700ID23
Nominal speed
1/min
SA700ID24
Maximum speed n
1/min
SA700ID25
Minimum speed with integrated speed control
1000 1/min
SA700ID26
Maximum current consumption per pump/drive
A
SA700ID27
Starting current
A
SA700ID28
Motor-pump shaft
Single-shaft design
SA700ID29
Shaft seal
Seal-less
SA700ID30
Total number of pumps/drives
2
SA700ID31
Number of duty pumps/drives
2
SA700ID32
Mass, net
kg
SA700ID33
Power rating (P1)
W
SA700ID34
Maximum delivery rate
m³/h
SA700ID37
Maximum delivery head
m
SA700ID38
Energy efficiency index (EEI)
0.00
SA700ID44
Operating voltage upper tolerance (+)
10.00 %
SA700ID45
Operating voltage lower tolerance (–)
10.00 %
SA700ID46
Vertical mounting
no
SA700ID47
Outdoor installation
no
SA700ID48
ATEX
no
SA010ID02
Sheet number of the guideline
4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models