Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CANYT_H, CANYT2HL, CANY_H, CANY2HL - Plastic Plates - Cast Nylon Standard, Pre-drilled Type
Bill of material
CANYT2H-20-20-5-F6-G4.5-N3
PN
Part No.
CANYT2H-20-20-5-F6-G4.5-N3
TP
Type Selection
Hole Type
GR
Grade
Standard
SS
Size Selection
FSS
Finish
TTOLS
T Dimension Tolerance Selection
NOH
Number of Holes
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
T
T Selection (0.1mm Increment for 2F)
mm
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
HS
Hole Selection
SND
Screw Nominal Dia.
L
L (Insert Length)
mm
ALT1
Hole Position from Left
XC
XC 0.5mm Increment
mm
ALT2
Hole position from Bottom
YC
YC 0.5mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models