CAR43BCM0012A1NR/21G9H79 + PLE60 (8:1) + BMH0701xxxF2A
Schneider Electric
Cartesian Robots
Single Axes
Cantilever axis CAR4 - Round bar version
Powered by
CAD모델 선택
{berger_lahr/5_linear_axes/single_axes/car4_axis_round/car43_asmtab.prj},{NB=CAR43BCM0012A1NR/21G9H79 + PLE60 (8:1) + BMH0701xxxF2A(0)821F},{P=Cantiliever axis},{PF=Rod},{BG=120 x 50},{XBG=43},{VERS=43},{LA=Toothed belt},{XLA=B},{F=Linear ball bearing guide},{VU=100},{HUB=12},{XHUB=[12:400]},{HUBST=0},{E=A},{LW=Typ 1},{O=N},{AS=R},{GMS=2},{G=PLE60},{RG=9},{RR=8},{M=BMH0701},{RM=9},{MA=2},{MO=1},{HB=F},{XLWTRANSLAST=60.0},{XHUBRES=20},{XLGGUPUF=22},{XLGBDKLM=15},{XLWWERT=320},{XPOSSCHTWINKEL1=184.0},{XPOSSCHTWINKEL2=109.0},{XPOSAUSSWINKEL1=154},{XPOSAUSSWINKEL2=79},{PPATH=parts/car4_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Schneider Electric
Description
CAR43 - Cantilever axis
Bill of material
CAR43BCM0012A1NR/21G9H79 + PLE60 (8:1) + BMH0701xxxF2A
P
Product designation
Cantiliever axis
PF
Variant
Rod
BG
Size
120 x 50
mm
LA
Mechanical drive element
Toothed belt
F
Type of guide
Linear ball bearing guide
VU
Feed per revolution
100
mm/rev
HUB
Stroke length
mm
값 입력 HUB
Stroke length
mm
cm
inch
ft
확인
HUBST
Stroke position
mm
값 입력 HUBST
Stroke position
mm
cm
inch
ft
확인
E
Limit switches
Zwei PNP Sensoren als Öffner, nicht angeschlossen
Without sensors, with contact block
Zwei PNP Sensoren als Öffner, nicht angeschlossen
Without sensors, with contact block
LW
Type of axis body
Typ 1
O
Axis options
Without options
Antistatic toothed belt
Increased corrosion resistance
Increased corrosion resistance, antistatic toothed belt
Without options
Antistatic toothed belt
Increased corrosion resistance
Increased corrosion resistance, antistatic toothed belt
AS
Mounting options for motor and/or gearbox
With mounted motor and/or gearbox fixed on right-hand side
Without mounted motor or gearbox
With mounted motor and/or gearbox fixed on right-hand side
Without mounted motor or gearbox
GMS
Motor and/or gearbox configuration
Motor and gearbox
Motor only
Gearbox only
Only motor adapter
Only gearbox adapter
Without motor, without gearbox
Motor and gearbox
Motor only
Gearbox only
Only motor adapter
Only gearbox adapter
Without motor, without gearbox
G
Gearing
Straight planetary gearbox (Neugart) - PLE 60
Angle planetary gear (Neugart) - WPLE 60
Straight planetary gearbox (Neugart) - PLE 40
Angular planetary gearbox (Neugart) - WPLE 40
Straight planetary gearbox (Neugart) - PLE 80
Angle planetary gear (Neugart) - WPLE 80
Straight planetary gearbox (Neugart) - PLE 60
Angle planetary gear (Neugart) - WPLE 60
Straight planetary gearbox (Neugart) - PLE 40
Angular planetary gearbox (Neugart) - WPLE 40
Straight planetary gearbox (Neugart) - PLE 80
Angle planetary gear (Neugart) - WPLE 80
RG
Direction of the gearbox
9 o'clock
0 o'clock
3 o'clock
6 o'clock
9 o'clock
0 o'clock
3 o'clock
6 o'clock
RR
Reduction ratio
8:1
3:1
4:1
5:1
12:1 - two-stage gear
16:1 - two-stage gear
20:1 - two-stage gear
8:1
3:1
4:1
5:1
12:1 - two-stage gear
16:1 - two-stage gear
20:1 - two-stage gear
M
Motor
Servo motors BMH 0701
Servo motors BMH 0702
Servo motors BMH 0703
Stepper motors BRS 366
Stepper motors BRS 368
Lexium Integrated Drive ILS1 571
Lexium Integrated Drive ILS1 572
Lexium Integrated Drive ILS1 573
Servo motors BSH 0551
Servo motors BSH 0552
Servo motors BSH 0553
Servo motors BSH 0701
Servo motors BSH 0702
Servo motors BSH 0703
Lexium Integrated Drive ILA1x571
Lexium Integrated Drive ILA1x572
Servo motors BMH 0701
Servo motors BMH 0702
Servo motors BMH 0703
Stepper motors BRS 366
Stepper motors BRS 368
Lexium Integrated Drive ILS1 571
Lexium Integrated Drive ILS1 572
Lexium Integrated Drive ILS1 573
Servo motors BSH 0551
Servo motors BSH 0552
Servo motors BSH 0553
Servo motors BSH 0701
Servo motors BSH 0702
Servo motors BSH 0703
Lexium Integrated Drive ILA1x571
Lexium Integrated Drive ILA1x572
RM
Direction of the motor
9 o'clock
0 o'clock
3 o'clock
6 o'clock
9 o'clock
0 o'clock
3 o'clock
6 o'clock
MA
Motor connection
Rotatable angle connectors
Straight connectors
Rotatable angle connectors
Straight connectors
MO
Motor options
-
-
HB
Holding brake
With brake
Without brake
With brake
Without brake
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청