Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
Caramba 6612011 - Super Multi-Use-Spray
Bill of material
14070181
ARTNR
Product No.
14070181
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
Caramba Super Multi-Use-Spray
HW
Note
Danger! Observe safety data sheet!
IH
Contents
500 ml
EG
Properties
Caramba Multi-Use-Oil can be used as a rust
TP
Temperature
Temperature range: -40°C to +180°C. °C
GEW
Weight
527 g
CTN
Customs tariff number
34031980
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part