Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Cartridge Mod. 6700 3
Bill of material
6700 3
MOD
Mod.
6700 3
A
3 mm
F
5.9 mm
G
6.2 mm
H
6.3 mm
L
9.2 mm
S
6 mm
B
2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models