CAS33BCM0012A1NR/21G0H70
Schneider Electric
Cartesian Robots
Single Axes
Cantilever axis CAS3 - Round bar version
Powered by
CAD모델 선택
단종된 제품
2022. 1. 1. 이후 제품이 중단되었습니다. 새 프로젝트에 사용하지 마십시오.
대체 부품
교체 부품을 사용해야 합니까?
CAR43 - Cantilever axis
Schneider Electric
16.04.2024
{berger_lahr/5_linear_axes/single_axes/cantilever_axis_round/cas33_asmtab.prj},{NB=CAS33BCM0012A1NR/21G0H70(05-BMH0702-2-1-F)},{P=Cantilever axes (round bar)},{PF=Basic line},{BG=120 x 50 mm},{LA=Toothed belt},{F=Kugelbüchsenführung},{FPR=100 mm},{HUB=12},{HUBST=0},{E=A},{LW=Type 1},{O=N},{AS=Right},{GMS=2},{G=PLE60},{RR=5},{RG=0},{M=BMH0702},{RM=0},{MA=2},{MO=1},{HB=F},{PPATH=lm_a212_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Schneider Electric
Description
CAS33 - Cantilever axis
Bill of material
CAS33BCM0012A1NR/21G0H70
P
Product
Cantilever axes (round bar)
PF
Product family
Basic line
BG
Size
120 x 50 mm
LA
Profile drive element
Toothed belt
F
Type of guide
Ball bearing guide
FPR
Feed per revolution
100 mm
HUB
Stroke
mm
값 입력 HUB
Stroke
mm
cm
inch
ft
확인
HUBST
Stroke position
mm
값 입력 HUBST
Stroke position
mm
cm
inch
ft
확인
E
Limit switches
2x PNP sensors normally closed with 0.2 m cable
2x PNP sensors normally closed with 5 m cable
No sensors
2x PNP sensors normally closed with 0.2 m cable
2x PNP sensors normally closed with 5 m cable
No sensors
LW
Carriage
Type 1
O
Options
without
Corrosion-resistant
Antistatic toothed belt
Corrosion-resistant, antistatic toothed belt
without
Corrosion-resistant
Antistatic toothed belt
Corrosion-resistant, antistatic toothed belt
AS
Axis drive interface
Right
GMS
Gear / Motor interface
with motor, with gear
with motor, without gear
without motor, with gear
with motor, with gear
with motor, without gear
without motor, with gear
G
Gear
Planetary gear PLE 60
Planetary gear WPLE 60
Planetary gear PLE 80
Planetary gear WPLE 80
Planetary gear PLE 60
Planetary gear WPLE 60
Planetary gear PLE 80
Planetary gear WPLE 80
RR
Reduction ratio
5:1
3:1
4:1
8:1
12:1 - two-stage gear
16:1 - two-stage gear
20:1 - two-stage gear
5:1
3:1
4:1
8:1
12:1 - two-stage gear
16:1 - two-stage gear
20:1 - two-stage gear
RG
Direction of the gear
0 o'clock
3 o'clock
6 o'clock
9 o'clock
0 o'clock
3 o'clock
6 o'clock
9 o'clock
M
Motor
Servo motors BMH 0702
Servo motors BMH 0701
Servo motors BMH 0703
Servo motors BMH 0702
Servo motors BMH 0701
Servo motors BMH 0703
RM
Direction of motor
0 o'clock
3 o'clock
6 o'clock
9 o'clock
0 o'clock
3 o'clock
6 o'clock
9 o'clock
MA
Motor connection
Rotatable angle connectors
Straight connectors
Rotatable angle connectors
Straight connectors
MO
Motor options
-
-
HB
Holding brake
With brake
Without brake
With brake
Without brake
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청