Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schneider Electric
Description
CAS41B - Cantilever axis
Bill of material
CAS41BRM0125A3NR/21G0H70 + PLE60 (3:1) + BMH0701xxxF2A
P
Product
Cantilever axes (profile version)
PF
Product family
basic line
BG
Size (cross-section of section)
40 mm
LA
Carriage drive element
toothed belt
F
Type of guide
Roller guide
VU
Feed per revolution
84 mm
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Stroke position
mm
Enter value for HUBST
Stroke position
mm
cm
inch
ft
E
Limit switches
LW
Carriage
type 3
O
Options
AS
Axis drive interface
GMS
Gearbox / Motor Interface
G
Gearing
RR
Reduction ratio
RG
Direction of the gearbox
M
Motor
RM
Direction of the motor
MA
Motor connection
MO
Motor options
HB
Holding brake
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models