Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
WMBerg
Description
CAS57 - Precision Spur Gears - 1.5 Module 12mm Bore 10mm Face Clamp Hub Style - 20° Pressure Angle Stainless Steel 1.4305
Bill of material
CAS57-20
PN
Product No.
DES
Description
PIN HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Stainless Steel DIN 1.4305
QC
Quality Class
DIN 8/AGMA 9
MOD
Module
1.5
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
HD
Hub Diameter
13.6 mm
B
Bore
12 mm
FW
Face Width
10 mm
HS
Hub Style
clamp hub
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models