Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
CASBB384 - Sounder Beacon Base
Bill of material
CASBB384(architecture_300)
CNSORDERNO
Part Number
CASBB384
LODDEST
LOD Destination
LODLEVEL
LOD Level
APN
Additional Part Numbers
MASB870, FXN537
PF
Product Family
Intelligent Addressable Sounder Beacon Base
MAN
Manufacturer
Eaton Electrical Systems Ltd.
MANAD
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
EMAIL
Contact Email
FireTechSupport@eaton.com
TEL
Telephone No.
+44 (0) 1302 303303
FAX
Fax No.
+ 44 (0) 1302 367155
CS
Certified Standard
EN54-3:2001+A1:2002+A2:2006, EN54-17:2005
DOPNO
DoP No.
DoP0009
L
Length (Depth)
31 mm
W
Width
114 mm
H
Height
114 mm
CNSMASSEXACT
Weight
0.2 kg
OV
Operating Voltage
18V dc to 32V dc V
QC
Quiescent Current
450 µA
AC
Alarm Current
6.6mA to 9mA
CLR
Colour
White
II
Important Information
This sounder beacon base should be used with an appropriate detector. The detector models in our range are CAP320, CAH330 and CAPT340.
DESC
Description
The intelligent addressable sounder beacon base (CASBB384) can be used with a detector for detection and notification at one installation point, or as a discreet, standalone sounder beacon. The sounder beacon detector base is compatible with Eaton's intelligent addressable devices and fire systems. The CASBB384 has the ability to mount either a detector, to make a sounder beacon detector or a cover plate (CASC) to make a dedicated, discreet, standalone device.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models