Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DMS Diemould Service
Description
Cashew Gate Inserts Mainflow GTM - Cashew Gate Inserts
Bill of material
GTM-10-11
PARTNO
Catalog Number
GTM-10-11
B1
Length
10 mm
B2
Length
5 mm
D2
Diameter
1.1 mm
D4
Length
3 mm
M
Thread
3 mm
VHF
Weight
17 g
VRF
Weight
14 g
VLF
Weight
9 g
INFO
Catalogue page
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models
No generation actions are associated with this part