Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
Trelleborg
Description
Cassette seal system 3000 - Rotary seal, shaft sealing element from elastomer and metal material
Bill of material
TC3000130-4N063
PARTNO
Part-No.
D1
Shaft diameter h8
mm
D2
Bore diameter H8
mm
B
Ring width
17 mm
NUT
Groove
MC
Standard material
OM1
Standard metal case
Carbon steel
OM2
Standard spring
Carbon steel