Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Trelleborg
Description
Cassette seal system 5000 - Rotary seal, shaft sealing element from elastomer and metal material
Bill of material
TC0000085-4N063
PARTNO
Part-No.
TC0000085
D1
Shaft diameter h8
85 mm
D2
Bore diameter H8
140 mm
B
Ring width
17 mm
NUT
Groove
MC
Standard material
OM1
Standard metal case
Carbon steel
OM2
Standard spring
Carbon steel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models