svenska
中文
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Ewellix
Created: 28.10.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Ewellix
CATR32BX050X1A1G1F/0000
Ewellix
Linear Actuators
CAT, CAR & CAP series
Powered by
CAD模型選擇
{ewellix/linear_actuators/cat_car_and_cap_series/cat32b_cap43b_asmtab.prj},{NB=CATR32BX050X1A1G1F/0000-R},{COMP=Ewellix},{DESC=Linear Actuator},{TYPE=CAT 32B/43B},{TP=32B},{MA=R},{S=50},{DL=1},{RA=A1},{FA=G1},{F=},{OP=F},{MO=0000},{OP1=},{OP2=},{MC=},{P=R},{D1=22.000},{D2=32.000},{D3=48.000},{L2=57.000},{L3=52.000},{L4=13.000},{Y=23.000},{X1=26.000},{X2=29.000},{HELP=B},{PPATH=../parts/cat_car_and_cap_series_parts/cat32b_cap43b_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
Ewellix
描述
CAT 32B/43B - Linear Actuator
明細表
CATR32BX050X1A1G1F/0000
COMP
Company
Ewellix
DESC
Description
Linear Actuator
TYPE
Type
CAT 32B/43B
PN
Part No.
CATR32BX050X1A1G1F/0000
TP
Type
CAT 32B
CAP 43B
CAT 32B
CAP 43B
MA
Motor assembly
Right
Left
Right
Left
S
Stroke (S)
mm
Enter value for S
Stroke (S)
mm
cm
inch
ft
確定
DL
Dynamic Load
4000
2500
1500
4000
2500
1500
N
RA
Rear attachment
Fork ear, Dia =12,0 mm
Fork ear, Dia =12,7 mm
Single ear, Dia =12,0 mm
Single ear, Dia =12,7 mm
Fork ear, Dia =12,0 mm
Fork ear, Dia =12,7 mm
Single ear, Dia =12,0 mm
Single ear, Dia =12,7 mm
FA
Front attachment
Hole, Dia =12,0 mm
Hole, Dia =12,7 mm
Male thread, M12
Female thread, M12
Fork ear, Dia =10,1 mm
Hole, Dia =12,0 mm
Hole, Dia =12,7 mm
Male thread, M12
Female thread, M12
Fork ear, Dia =10,1 mm
F
Feedback
No encoder
Encoder
No encoder
Encoder
OP
Option
Friction Clutch
No friction clutch
Back-up nut
Friction Clutch
No friction clutch
Back-up nut
MO
Motor options
No motor
12 V DC, IP44 (66)
12 V DC, flat motor, IP44
24 V DC, IP44 (66)
24 V DC, low speed, IP44 (66)
24 V DC, flat motor, IP44
24 V DC, flat motor, brake, IP20
24 V DC, flat motor, ext. shaft, IP44
24 V DC, flat motor, low speed, IP44
120 V AC/60 Hz, 1-phase, IP54
120 V AC/60 Hz, 1-phase,brake, IP20
230 V AC/50Hz, 1- phase, IP54
230 V AC/50 Hz, 1-phase,brake, IP20
400 V AC/50 Hz, 3-phase, IP55
No motor
12 V DC, IP44 (66)
12 V DC, flat motor, IP44
24 V DC, IP44 (66)
24 V DC, low speed, IP44 (66)
24 V DC, flat motor, IP44
24 V DC, flat motor, brake, IP20
24 V DC, flat motor, ext. shaft, IP44
24 V DC, flat motor, low speed, IP44
120 V AC/60 Hz, 1-phase, IP54
120 V AC/60 Hz, 1-phase,brake, IP20
230 V AC/50Hz, 1- phase, IP54
230 V AC/50 Hz, 1-phase,brake, IP20
400 V AC/50 Hz, 3-phase, IP55
OP1
N/A
N/A
OP2
N/A
N/A
MC
Cable option for motors
N/A
N/A
P
Position
Retracted
Extended
Retracted
Extended
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求