A8U25D,G83K
Sumitomo Heavy Industries, Ltd. PTC Group
ASTERO Gearmotor
Variable speed
CAU, CAL speed control motor
Powered by
CAD模型選擇
{shi_std/astero_series/variable_speed/cau_cal_speed_control_motor/cauind_asmtab.prj},{NB=A8U25D,G83K0 },{PVF=Single - 220V-50Hz, Single - 240V-50Hz},{OSF=25W-80mm},{GH1='Standard Gear Head','Standard Gear Head'},{GH2='Standard Gear Head','Hollow Shaft Type','Solid Shaft L Type','Solid Shaft R Type'},{GH3='Hollow Shaft Type','Hollow Shaft Type','Solid Shaft L Type','Solid Shaft L Type','Solid Shaft R Type','Solid Shaft R Type'},{GH4='-','-'},{GH5=},{DIRX1='0','90','180','270'},{DIRX2='-'},{RATIO=3},{GH=Standard Gear Head},{DIR=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 18
HELP_VARIABLE
Company
Sumitomo Heavy Industries, Ltd. PTC Group
Description
CAU:Unit-type speed control motors-Induction motor
Bill of material
A8U25D,G83K
PVF
Phase-Voltage-Frequency
Single - 220V-50Hz, Single - 240V-50Hz
Single - 220V-50Hz, Single - 240V-50Hz
OSF
Output power-Frame Size
25W-80mm
25W-80mm
RATIO
Ratio
3
3.6
5
6
7.5
9
10
12
12.5
15
18
20
25
30
36
40
50
60
75
80
90
100
120
150
160
180
200
240
250
300
360
400
500
600
750
900
1000
1200
1500
1800
2000
Without Gear Head
3
3.6
5
6
7.5
9
10
12
12.5
15
18
20
25
30
36
40
50
60
75
80
90
100
120
150
160
180
200
240
250
300
360
400
500
600
750
900
1000
1200
1500
1800
2000
Without Gear Head
GH
Selection for Gear Head
Standard Gear Head
Standard Gear Head
DIR
Selection for Direction
0
90
180
270
0
90
180
270
deg
CNSORDERNO
Order number
A8U25D,G83K
A8U25D,G83K
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求