Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CAZL - Casters with Integrated Plate and Adjustment Pads - Wheel Material Selectable Type
Bill of material
CAZL75-R
PN
Part No.
CAZL75-R
MATMB
Material of Main Body
FCD
MATW
Material of Wheel
MATP
Material of Plate
FCD
STP
Surface Treatment of Plate
Baking Finish (Black)
MATAP
Material of Adjustment Pad
1018 Steel
MATAPR
Material of Adjustment Pad Rubber
Neoprene Rubber
D
75 mm
E
25 mm
H
124.5 mm
F
150 mm
TT
t
12 mm
A
60 mm
P
70 mm
B
20 mm
DD
d
9 mm
D1
60 mm
M
M16
S1
20 mm
S2
18 mm
AL
Allowable Load
1500 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models