Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aventics
Description
CB1 - Mounting bracket
Bill of material
R412022298
CNSORDERNO
Order number
R412022298
FORSER
For series
SM6-AL
D
Piston diameter
mm
A
Height
10.3 mm
B
Width
15 mm
C
Length
9.8 mm
D1
Length
18.5 mm
E
Height
41.0 mm
F
Height
34.7 mm
G
Height
10.7 mm
H
Length
14.4 mm
SW
Width across flats
2 mm
CNSMAT
Material
Aluminum
CNSMASSEXACT
Weight
0.007 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models