Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CBN02_22 - American style casters/screw movable type/allowable load of 90-136KG
Bill of material
CBN02-75-NH
CODE
code
TYPE
Support type
screw movable type
MAT
Support material
Q235A
SUR
Surface treatment of brackets
galvanizing
TYPE1
Bracket brake type
-
MAT1
Wheel material
Grivory HT
COLOR
Wheel color
Black
ZC
Wheel bearings
Double ball bearing
D
mm
CODE1
Wheel part code
H
105 mm
F
32 mm
M
12 mm
L
25 mm
R
75 mm
R1
102 mm
LOAD
Allowable load
136 kg
WEI
Reference weight
kg
LINK
website link
website link
PPATH
cbn02_22/assem/cbn02_22_asmtpl.prj
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD