Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
STM
Description
CBR - Helical worm gearboxes C-B-R with CAM
Bill of material
C_B_R_S_A_63/71_24.0_63B5_M1_INOIL_STD_TypSTM_Y_CE_T_-_-_2_-_63_A_B5_B5_11_63_-_55_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_1
M
Machine
C
TYPCON
Type Connection
B = pre arrangement motor
SERIES
Series - Product
R = Serie R with Series CAM pre-Single stage gearboxes
SIZE
Size
OV
Output Version
MV
Mounting Version
OF
Output Flange
- = Requirement not applicable
IR
Reduction ratio
IECT
IEC type and input shaft
IV
Input Version
IEC = IEC - Motor Type
IS
Input shaft
BE
Input double extension
- = no double extension
TOBE
Tapered Output Bearings
LOV
Limiter Output Version
LOM
Limiter Output Motion
LHC
Limiter HEAVY Calibration
LSOS
Limiter-Scope of the supply
TYPSD
Typ output shaft
SI = mm
SD
Shaft Diameter
MPOF
Mounting Position Output Flange
MP
Mounting positions
ACC1
ACC1 - Accessories - Output Configuration
ACC1POSDXSX
ACC1 - Position DX - SX
-
ACC3
ACC3 - Accessories - Shaft Mounted Version
ACC3POSDXSX
ACC3 - Position DX - SX
-
ACC3POSBR
ACC3 - Position BR.
-
ACC9
ACC9 - Accessories - Custom
OPT
OPT - Options - Materials of Seals
OPT1
OPT1 - Options - Scope of the supply - Options - OIL
OPT2
OPT2 - Options - Painting and surface protection
MGBCK
Motor gearboxes - YES/NO
MAR
Marking
MGB
Motor gearboxes
IN
Options inverter
BF
Options balanced winding
POL
Pole n.
TOW
Type of winding
SIZEM
Motor size
LEN
Length
DV
Design version
B5
PMT
Position Terminal Box
AVC
Available configurations
SDM
Motor shaft diameter
F
Flange
HB14
n° holes flange b14
-
IP
Protection level
55 = IP5X=Protected against dust; IPX5=Protected against water jets
PLATE
Plate
POW
Power
-
CEP1
cable entry 1 position motor
CEP2
cable entry 2 position motor
TOD
Type of duty
TOB
Type of brake
RLP
Release lever position
IPF
Protection level brake
DES
Double ended shaft
PC
Cooling
SAVE
Separate power servoventilation
-
VSAVE
External power supply fan
PSAVE
Separate fan terminal position
CEPV
cable entry position servoventilation
RS
Rain shield
CEPT
Thermal cable entry position
PA
Painting
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models