Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
CBSFEWN - Combi bolt shortened for elements with nurbs
Bill of material
20341
IDNR
Identnr
ARTICLE
description
WITTE-COMBI BOLT SHORTENED FOR ELEMENTS WITH NURBS
AF
system
16.000 mm
A
M4 mm
B
Bohrung Freimachung
4.500 mm
C
8,9 mm
D
diameter g6
SW5
WEIGHT
1.000 g
INFO
Witte Katalog
CHEMSYMBOLS
42CrMoS4
MATERIAL
1.7227
SURFACE
Nitrocarborieren
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models