Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SRD-FA
Description
CBTTA,CBTTK - Synchronous pulley - keyless synchronous pulley T5 - with standard keyless bushing (with centering function)
Bill of material
CBTTA24T5250-E-8
CODE
code
MAT
texture
aluminium alloy
MATX
texture1
aluminium alloy
BG
bushing
S45C
SUR
surface
SUR1
surface1
SURB
bushingsurface
-
NT
No. of Teeth
TNW
Type and nominal width
BW
Belt width
PS
Pulley shape
DD
d Shaft Hole Dia. 1mm Increment
mm
PD
P.D.
38.200 mm
OD
O.D.
37.400 mm
F
45 mm
E
30 mm
W
mm
A
mm
ZJG2
Flange not Attached
ZJG3
Flange Attached on One Side Only
ZJG7
Flange cutting
FC
FC 0.5mm Increment
LINK
link
https://www.srdfaa.com/category/15
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models