Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
LYPSIS
Description
CC-01 - Came de contrôle
Nomenclature
lypsis_cc_01_3210381
CODE
3210381
L
47 mm
A
16.5 mm
A1
5.5 mm
H
16 mm
H1
7 mm
L1
8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models