Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CC-80-12-4040 - 40槽宽10.2系列铝型材--连接件-挤压角铝80×80×12系列
Bill of material
CC-80-12-4080-M5-ST
CODE
CCE
C2
SYXC
40系列
GG
D
9.0 mm
W
mm
F
40 mm
JGDM
G
zl
g
JGZJ
PDF
cce-80-12-4040.pdf
T4
mm
Q
Q2
LM
LD
DQ
TD
M
C1
80
Q1
LM1
DQ1
Z1
mm
Z2
15.000 mm
C3
12
LM2
LD2
DQ2
S
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models