Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SRD-FA
Description
CCCSB - Steel ball roller (for ball upward) Stainless steel, resin, cutting type Screw fixed type
Bill of material
CCCSB8
CODE
CCCSB
TYPE
type
Screw type
MATG
The main material
SUSXM-7
MATT
Adjusting ring material
SUS304
MATZT
Cue ball material
SUS440C(HRC55~)
MATH
Sub ball material
SUS440C(HRC55~)
M
m
L
14 mm
L1
1.3 mm
D
5 mm
DD
d
4.76 mm
S
4 mm
T
t
5 mm
NLO
Load resistance N (kgf)
5(0.5)
LINK
link
https://www.srdfaa.com/product/1141603221804.html
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели