Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CCE-35-3030 - 30中心孔10系列铝型材--连接件*挤压角铝35×35×4系列
Bill of material
CCE-35-3030-M5-ST
CNSORDERNO
Bestellnummer
CODE
C2
SYXC
30系列
GG
D
6.5 mm
W
mm
F
mm
JGDM
G
zl
g
JGZJ
PDF
cce-35.pdf
T4
mm
Q
Q2
LM
LD
DQ
LM1
DQ1
M
C1
35
Q1
Z1
mm
Z2
11.000 mm
S
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models