Catalog navigation
CAD模型選擇
可提供的產品: 12
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CCE-50-4545 - 连接件-挤压角铝50×50×9系列
Bill of material
CCE-50-4590-ST
CODE
CCE
C2
SYXC
45系列
GG
D
8.5 mm
W
mm
F
45 mm
JGDM
G
zl
g
JGZJ
PDF
cce-50-4545.pdf
T4
mm
Q
Q2
LM
LD
DQ
M
C1
50
Q1
LM1
DQ1
Z1
mm
Z2
17.500 mm
S
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型