Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CCE-70-4040 - 40槽宽8.2系列铝型材--连接件*挤压角铝70×70×9系列
Bill of material
CCE-70-4080-M5-ST
CNSORDERNO
Bestellnummer
C2
syxc
40type
GG
GGB
D
6.5 mm
W
mm
F
40 mm
JGDM
JG
G
weight
g
JGZJ
ZJ
PDF
cce-70-4040.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models